Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4505 50/1 WR 182TC STD
Part #:0230-37381
Catalog #:4505 50/1 WR 182TC STD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Series Code: | 4500 |
| Product Line: | PowerCubeX Worm Gear Drive | Frame Size: | 180TC |
| Maximum Input HP: | 9.45 | Product Type: | Right Angle |
| Gear Type: | Double-worm | Model Code: | 4505 |
| Ratio: | 50:1 | Input Diameter (in): | 1.125 in |
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| Output RPM: | 35 | Center Distance (in): | 4.5 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 12,090 in/lbs |
General Specifications
| UPC: | 662798991870 | Weight: | 181.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

