Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4505 750/1 WR 182TC STD
Part #:0230-37391
Catalog #:4505 750/1 WR 182TC STD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Double-worm |
| Input Diameter (in): | 1.125 in | Frame Size: | 180TC |
| Service Factor: | 1 | Maximum Input HP: | 1.32 |
| Product Line: | PowerCubeX Worm Gear Drive | Ratio: | 750:1 |
| Model Code: | 4505 | Series Code: | 4500 |
| Output RPM: | 2.33 | Ratio Range: | 750:1 to 1000:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 4.5 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 15,480 in/lbs |
General Specifications
| UPC: | 662961045072 | Weight: | 181.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

