Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4505 1000/1 WR 182TC STD
Part #:0230-37393
Catalog #:4505 1000/1 WR 182TC STD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 4505 | Product Line: | PowerCubeX Worm Gear Drive |
| Gear Type: | Double-worm | Product Type: | Right Angle |
| Maximum Input HP: | 0.84 | Service Factor: | 1 |
| Series Code: | 4500 | Input Diameter (in): | 1.125 in |
| Ratio: | 1000:1 | Frame Size: | 180TC |
| Output RPM: | 1.75 | Ratio Range: | 1000:1 to 2500:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 4.5 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 13,300 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961050472 | Weight: | 181.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

