Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4506 400/1 WR 56C STD (SIDE MT)
Part #:0230-37428
Catalog #:4506 400/1 WR 56C STD (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 4500 | Maximum Input HP: | 1.69 |
| Frame Size: | 56C | Ratio: | 400:1 |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Gear Type: | Double-worm |
| Model Code: | 4506 | Product Line: | PowerCubeX Worm Gear Drive |
| Input Style: | C-Face Quill | Ratio Range: | 250:1 to 500:1 |
| Output RPM: | 4.38 | Center Distance (in): | 4.5 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 13,300 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961746214 | Weight: | 189.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

