Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4506 150/1 WR 143TC STD (SIDE MT)
Part #:0230-37444
Catalog #:4506 150/1 WR 143TC STD (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 150:1 | Maximum Input HP: | 4.28 |
| Product Type: | Right Angle | Model Code: | 4506 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Gear Type: | Double-worm | Frame Size: | 140TC |
| Product Line: | PowerCubeX Worm Gear Drive | Series Code: | 4500 |
| Input Style: | C-Face Quill | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 11.7 | Center Distance (in): | 4.5 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 14,440 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961036100 | Weight: | 189.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

