Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4506 100/1 WR 182TC STD (SIDE MT)
Part #:0230-37463
Catalog #:4506 100/1 WR 182TC STD (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Model Code: | 4506 |
| Maximum Input HP: | 5.58 | Gear Type: | Double-worm |
| Frame Size: | 180TC | Ratio: | 100:1 |
| Input Diameter (in): | 1.125 in | Series Code: | 4500 |
| Service Factor: | 1 | Product Line: | PowerCubeX Worm Gear Drive |
| Input Style: | C-Face Quill | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Center Distance (in): | 4.5 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 13,010 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798991962 | Weight: | 189.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

