Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4507 150/1 WR STD FLANGE
Part #:0230-37504
Catalog #:4507 150/1 WR STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 150:1 | Maximum Input HP: | 4.28 |
| Product Type: | Right Angle | Product Line: | PowerCubeX Worm Gear Drive |
| Service Factor: | 1 | Series Code: | 4500 |
| Output Diameter (in): | 1.688 in | Input Diameter (in): | 0.875 in |
| Model Code: | 4507 | Gear Type: | Double-worm |
| Output Shaft Orientation: | LR | Input Style: | Shaft |
| Output RPM: | 11.7 | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 4.5 | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 14,440 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798992006 | Weight: | 244.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

