Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4508 750/1 WR 56C STD FLANGE
Part #:0230-37531
Catalog #:4508 750/1 WR 56C STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Series Code: | 4500 | Model Code: | 4508 |
| Product Type: | Right Angle | Output Diameter (in): | 1.688 in |
| Product Line: | PowerCubeX Worm Gear Drive | Maximum Input HP: | 1.32 |
| Ratio: | 750:1 | Gear Type: | Double-worm |
| Frame Size: | 56C | Ratio Range: | 750:1 to 1000:1 |
| Input Style: | C-Face Quill | Output Shaft Orientation: | LR |
| Output RPM: | 2.33 | Center Distance (in): | 4.5 |
| Motor Frame Size: | 56C | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 15,480 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798992013 | Weight: | 250.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

