Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4508 400/1 WR 143TC STD FLANGE
Part #:0230-37548
Catalog #:4508 400/1 WR 143TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.688 in | Frame Size: | 140TC |
| Service Factor: | 1 | Model Code: | 4508 |
| Maximum Input HP: | 1.69 | Series Code: | 4500 |
| Ratio: | 400:1 | Product Type: | Right Angle |
| Product Line: | PowerCubeX Worm Gear Drive | Input Diameter (in): | 0.875 in |
| Gear Type: | Double-worm | Output RPM: | 4.38 |
| Ratio Range: | 250:1 to 500:1 | Input Style: | C-Face Quill |
| Output Shaft Orientation: | LR | Center Distance (in): | 4.5 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 13,300 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662961050724 | Weight: | 250.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

