Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4508 750/1 WR 143TC STD FLANGE
Part #:0230-37551
Catalog #:4508 750/1 WR 143TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Double-worm | Model Code: | 4508 |
| Series Code: | 4500 | Frame Size: | 140TC |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Maximum Input HP: | 1.32 | Product Line: | PowerCubeX Worm Gear Drive |
| Ratio: | 750:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.688 in | Output Shaft Orientation: | LR |
| Ratio Range: | 750:1 to 1000:1 | Input Style: | C-Face Quill |
| Output RPM: | 2.33 | Center Distance (in): | 4.5 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 15,480 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961047915 | Weight: | 250.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

