Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4508 150/1 WR 182TC STD FLANGE
Part #:0230-37564
Catalog #:4508 150/1 WR 182TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 150:1 | Series Code: | 4500 |
| Frame Size: | 180TC | Input Diameter (in): | 1.125 in |
| Output Diameter (in): | 1.688 in | Service Factor: | 1 |
| Maximum Input HP: | 4.28 | Gear Type: | Double-worm |
| Product Line: | PowerCubeX Worm Gear Drive | Model Code: | 4508 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Shaft Orientation: | LR | Output RPM: | 11.7 |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 4.5 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 14,440 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961036520 | Weight: | 250.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

