Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4509 1200/1 WR BL,CR OUTPUT
Part #:0230-37634
Catalog #:4509 1200/1 WR BL,CR OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.750 in | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Product Line: | PowerCubeX Worm Gear Drive |
| Series Code: | 4500 | Gear Type: | Double-worm |
| Service Factor: | 1 | Ratio: | 1200:1 |
| Maximum Input HP: | 0.94 | Model Code: | 4509 |
| Input Style: | Shaft | Output RPM: | 1.46 |
| Ratio Range: | 1000:1 to 2500:1 | Center Distance (in): | 4.5 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 15,480 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662961042408 | Weight: | 183.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

