Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4509 450/1 WR BR,CL OUTPUT
Part #:0230-37648
Catalog #:4509 450/1 WR BR,CL OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCubeX Worm Gear Drive | Model Code: | 4509 |
| Gear Type: | Double-worm | Series Code: | 4500 |
| Input Diameter (in): | 0.875 in | Ratio: | 400:1 |
| Output Diameter (in): | 1.750 in | Product Type: | Right Angle |
| Service Factor: | 1 | Maximum Input HP: | 1.69 |
| Output RPM: | 4.38 | Input Style: | Shaft |
| Ratio Range: | 250:1 to 500:1 | Center Distance (in): | 4.5 |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 13,300 in/lbs |
General Specifications
| UPC: | 662961044556 | Weight: | 183.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

