Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4509 600/1 WR BR,CL OUTPUT
Part #:0230-37650
Catalog #:4509 600/1 WR BR,CL OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 600:1 | Series Code: | 4500 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Model Code: | 4509 | Maximum Input HP: | 1.56 |
| Gear Type: | Double-worm | Output Diameter (in): | 1.750 in |
| Input Diameter (in): | 0.875 in | Product Line: | PowerCubeX Worm Gear Drive |
| Output RPM: | 2.92 | Input Style: | Shaft |
| Ratio Range: | 500:1 to 750:1 | Center Distance (in): | 4.5 |
| Output Torque Rating (in-lb): | 15,480 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798992020 | Weight: | 183.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

