Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4510 600/1 WR 143TC AL,AR OUTPUT
Part #:0230-37690
Catalog #:4510 600/1 WR 143TC AL,AR OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 600:1 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.750 in | Model Code: | 4510 |
| Service Factor: | 1 | Maximum Input HP: | 1.56 |
| Series Code: | 4500 | Gear Type: | Double-worm |
| Frame Size: | 140TC | Product Type: | Right Angle |
| Product Line: | PowerCubeX Worm Gear Drive | Output Shaft Orientation: | LR |
| Output RPM: | 2.92 | Ratio Range: | 500:1 to 750:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 4.5 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 15,480 in/lbs |
General Specifications
| UPC: | 662798997391 | Weight: | 189.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

