Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4510 300/1 WR 143TC BL,CR OUTPUT
Part #:0230-37767
Catalog #:4510 300/1 WR 143TC BL,CR OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Double-worm | Ratio: | 300:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Frame Size: | 140TC | Output Diameter (in): | 1.750 in |
| Maximum Input HP: | 2.46 | Series Code: | 4500 |
| Input Diameter (in): | 0.875 in | Product Line: | PowerCubeX Worm Gear Drive |
| Model Code: | 4510 | Ratio Range: | 250:1 to 500:1 |
| Output RPM: | 5.83 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.5 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 15,130 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798992051 | Weight: | 189.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

