Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4510 100/1 WR 182TC BL,CR OUTPUT
Part #:0230-37783
Catalog #:4510 100/1 WR 182TC BL,CR OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCubeX Worm Gear Drive | Frame Size: | 180TC |
| Maximum Input HP: | 5.58 | Gear Type: | Double-worm |
| Output Diameter (in): | 1.750 in | Product Type: | Right Angle |
| Model Code: | 4510 | Ratio: | 100:1 |
| Service Factor: | 1 | Input Diameter (in): | 1.125 in |
| Series Code: | 4500 | Input Style: | C-Face Quill |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Center Distance (in): | 4.5 | Motor Frame Size: | 180TC |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 13,010 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961046659 | Weight: | 189.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

