Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4510 150/1 WR 182TC BL,CR OUTPUT
Part #:0230-37784
Catalog #:4510 150/1 WR 182TC BL,CR OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 4510 | Input Diameter (in): | 1.125 in |
| Frame Size: | 180TC | Gear Type: | Double-worm |
| Maximum Input HP: | 4.28 | Output Diameter (in): | 1.750 in |
| Ratio: | 150:1 | Service Factor: | 1 |
| Series Code: | 4500 | Product Type: | Right Angle |
| Product Line: | PowerCubeX Worm Gear Drive | Output RPM: | 11.7 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.5 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 14,440 in/lbs |
General Specifications
| UPC: | 662798992075 | Weight: | 189.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

