Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4510 3000/1 WR 56C BR,CL OUTPUT
Part #:0230-37839
Catalog #:4510 3000/1 WR 56C BR,CL OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 4500 | Input Diameter (in): | 0.625 in |
| Ratio: | 3000:1 | Frame Size: | 56C |
| Model Code: | 4510 | Output Diameter (in): | 1.750 in |
| Service Factor: | 1 | Product Line: | PowerCubeX Worm Gear Drive |
| Maximum Input HP: | 0.34 | Product Type: | Right Angle |
| Gear Type: | Double-worm | Ratio Range: | 2500:1 + |
| Input Style: | C-Face Quill | Output RPM: | 0.58 |
| Center Distance (in): | 4.5 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 10,320 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961053848 | Weight: | 189.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

