Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4510 200/1 WR 143TC BR,CL OUTPUT
Part #:0230-37845
Catalog #:4510 200/1 WR 143TC BR,CL OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 3.08 | Series Code: | 4500 |
| Input Diameter (in): | 0.875 in | Frame Size: | 140TC |
| Service Factor: | 1 | Product Line: | PowerCubeX Worm Gear Drive |
| Output Diameter (in): | 1.750 in | Product Type: | Right Angle |
| Ratio: | 200:1 | Model Code: | 4510 |
| Gear Type: | Double-worm | Input Style: | C-Face Quill |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 8.75 |
| Center Distance (in): | 4.5 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 13,300 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798992105 | Weight: | 189.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

