Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 4510 600/1 WR 143TC BR,CL OUTPUT
Part #:0230-37850
Catalog #:4510 600/1 WR 143TC BR,CL OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Double-worm | Output Diameter (in): | 1.750 in |
| Frame Size: | 140TC | Model Code: | 4510 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Series Code: | 4500 | Product Line: | PowerCubeX Worm Gear Drive |
| Maximum Input HP: | 1.56 | Ratio: | 600:1 |
| Input Diameter (in): | 0.875 in | Output RPM: | 2.92 |
| Ratio Range: | 500:1 to 750:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.5 | Motor Frame Size: | 140TC |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 15,480 in/lbs |
General Specifications
| UPC: | 662798999241 | Weight: | 189.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

