Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5201 50/1 WR DOUBLE OUTPUT
Part #:0230-39801
Catalog #:5201 50/1 WR DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 5200 | Input Diameter (in): | 0.875 in |
| Model Code: | 5201 | Output Diameter (in): | 1.750 in |
| Maximum Input HP: | 9.65 | Ratio: | 50:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Product Line: | PowerCubeX Worm Gear Drive | Gear Type: | Double-worm |
| Input Style: | Shaft | Ratio Range: | 50:1 |
| Output RPM: | 35 | Center Distance (in): | 5.16 |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 12,500 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798992112 | Weight: | 198.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

