Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5201 600/1 WR SINGLE OUTPUT
Part #:0230-39830
Catalog #:5201 600/1 WR SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 5201 | Service Factor: | 1 |
| Product Line: | PowerCubeX Worm Gear Drive | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.750 in | Maximum Input HP: | 2.18 |
| Gear Type: | Double-worm | Product Type: | Right Angle |
| Ratio: | 600:1 | Series Code: | 5200 |
| Input Style: | Shaft | Ratio Range: | 500:1 to 750:1 |
| Output RPM: | 2.92 | Center Distance (in): | 5.16 |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 22,670 in/lbs |
General Specifications
| UPC: | 662961031112 | Weight: | 198.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

