Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5201 2000/1 WR SINGLE OUTPUT
Part #:0230-39837
Catalog #:5201 2000/1 WR SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 2000:1 | Gear Type: | Double-worm |
| Series Code: | 5200 | Model Code: | 5201 |
| Product Line: | PowerCubeX Worm Gear Drive | Output Diameter (in): | 1.750 in |
| Product Type: | Right Angle | Maximum Input HP: | 0.79 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 1000:1 to 2500:1 | Input Style: | Shaft |
| Output RPM: | 0.88 | Center Distance (in): | 5.16 |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 20,050 in/lbs |
General Specifications
| UPC: | 662798992167 | Weight: | 198.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

