Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5201 3600/1 WR SINGLE OUTPUT
Part #:0230-39840
Catalog #:5201 3600/1 WR SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 5201 | Series Code: | 5200 |
| Product Type: | Right Angle | Gear Type: | Double-worm |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Maximum Input HP: | 0.34 | Output Diameter (in): | 1.750 in |
| Product Line: | PowerCubeX Worm Gear Drive | Ratio: | 3600:1 |
| Input Style: | Shaft | Ratio Range: | 2500:1 + |
| Output RPM: | 0.49 | Center Distance (in): | 5.16 |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 12,120 in/lbs |
General Specifications
| UPC: | 662961032812 | Weight: | 198.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

