Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5202 150/1 WR STD
Part #:0230-39844
Catalog #:5202 150/1 WR STD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 6.09 | Input Diameter (in): | 0.875 in |
| Series Code: | 5200 | Product Line: | PowerCubeX Worm Gear Drive |
| Gear Type: | Double-worm | Ratio: | 150:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Model Code: | 5202 | Output RPM: | 11.7 |
| Input Style: | Shaft | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 5.16 | Output Torque Rating (in-lb): | 21,080 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798992181 | Weight: | 205.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

