Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5202 300/1 WR STD
Part #:0230-39847
Catalog #:5202 300/1 WR STD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Ratio: | 300:1 |
| Product Type: | Right Angle | Maximum Input HP: | 3.5 |
| Series Code: | 5200 | Model Code: | 5202 |
| Gear Type: | Double-worm | Input Diameter (in): | 0.875 in |
| Product Line: | PowerCubeX Worm Gear Drive | Input Style: | Shaft |
| Output RPM: | 5.83 | Ratio Range: | 250:1 to 500:1 |
| Center Distance (in): | 5.16 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 22,150 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798992198 | Weight: | 205.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

