Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5203 200/1 WR STD (SIDE MT)
Part #:0230-39865
Catalog #:5203 200/1 WR STD (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Product Line: | PowerCubeX Worm Gear Drive |
| Product Type: | Right Angle | Model Code: | 5203 |
| Series Code: | 5200 | Maximum Input HP: | 4.35 |
| Ratio: | 200:1 | Input Diameter (in): | 0.875 in |
| Gear Type: | Double-worm | Output RPM: | 8.75 |
| Input Style: | Shaft | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 5.16 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 19,380 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798992211 | Weight: | 212.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

