Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5204 400/1 WR 56C SINGLE OUTPUT
Part #:0230-39908
Catalog #:5204 400/1 WR 56C SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCubeX Worm Gear Drive | Series Code: | 5200 |
| Frame Size: | 56C | Model Code: | 5204 |
| Product Type: | Right Angle | Output Diameter (in): | 1.750 in |
| Ratio: | 400:1 | Input Diameter (in): | 0.625 in |
| Maximum Input HP: | 2.41 | Service Factor: | 1 |
| Gear Type: | Double-worm | Input Style: | C-Face Quill |
| Output RPM: | 4.38 | Ratio Range: | 250:1 to 500:1 |
| Center Distance (in): | 5.16 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 19,580 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662961036629 | Weight: | 202.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

