Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5204 500/1 WR 56C SINGLE OUTPUT
Part #:0230-39909
Catalog #:5204 500/1 WR 56C SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 500:1 | Frame Size: | 56C |
| Product Type: | Right Angle | Series Code: | 5200 |
| Output Diameter (in): | 1.750 in | Model Code: | 5204 |
| Product Line: | PowerCubeX Worm Gear Drive | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Gear Type: | Double-worm |
| Maximum Input HP: | 2.02 | Input Style: | C-Face Quill |
| Output RPM: | 3.5 | Ratio Range: | 500:1 to 750:1 |
| Center Distance (in): | 5.16 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 19,580 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961755315 | Weight: | 202.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

