Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5204 1500/1 WR 56C SINGLE OUTPUT
Part #:0230-39915
Catalog #:5204 1500/1 WR 56C SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCubeX Worm Gear Drive | Product Type: | Right Angle |
| Gear Type: | Double-worm | Service Factor: | 1.0 |
| Frame Size: | 56C | Maximum Input HP: | 1.11 @ 1750 RPM |
| Ratio: | 1500:1 | Series Code: | 5200 |
| Output Diameter (in): | 1.750 in | Input Diameter (in): | 0.625 in |
| Model Code: | 5204 | Output RPM: | 1.17 |
| Input Style: | C-Face Quill | Mounting Style: | SELECT |
| Keyway: | 3/16 x 3/32 | Overhung Load: | 2,600 |
| Ratio Range: | 1000:1 to 2500:1 | Center Distance (in): | 5.16 |
| Reduction: | DOUBLE | Motor Frame Size: | 56C |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 22670 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798992266 | Weight: | 202.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

