Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5204 200/1 WR 143TC SINGLE OUTPUT
Part #:0230-39945
Catalog #:5204 200/1 WR 143TC SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 4.35 | Model Code: | 5204 |
| Ratio: | 200:1 | Series Code: | 5200 |
| Input Diameter (in): | 0.875 in | Product Line: | PowerCubeX Worm Gear Drive |
| Service Factor: | 1 | Gear Type: | Double-worm |
| Product Type: | Right Angle | Frame Size: | 140TC |
| Output Diameter (in): | 1.750 in | Input Style: | C-Face Quill |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 8.75 |
| Center Distance (in): | 5.16 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 19,380 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798992297 | Weight: | 202.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

