Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5204 400/1 WR 143TC SINGLE OUTPUT
Part #:0230-39948
Catalog #:5204 400/1 WR 143TC SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Double-worm | Output Diameter (in): | 1.750 in |
| Series Code: | 5200 | Model Code: | 5204 |
| Ratio: | 400:1 | Service Factor: | 1.0 |
| Maximum Input HP: | 2.41 @ 1750 RPM | Frame Size: | 140TC |
| Product Line: | PowerCubeX Worm Gear Drive | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Overhung Load: | 2,600 |
| Output RPM: | 4.38 | Input Style: | C-Face Quill |
| Keyway: | 3/16 x 3/32 | Mounting Style: | SELECT |
| Ratio Range: | 250:1 to 500:1 | Center Distance (in): | 5.16 |
| Reduction: | DOUBLE | Motor Frame Size: | 140TC |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 19580 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798992303 | Weight: | 202.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

