Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5204 600/1 WR 143TC SINGLE OUTPUT
Part #:0230-39950
Catalog #:5204 600/1 WR 143TC SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 5204 | Service Factor: | 1 |
| Product Type: | Right Angle | Gear Type: | Double-worm |
| Product Line: | PowerCubeX Worm Gear Drive | Input Diameter (in): | 0.875 in |
| Maximum Input HP: | 2.18 | Frame Size: | 140TC |
| Ratio: | 600:1 | Output Diameter (in): | 1.750 in |
| Series Code: | 5200 | Input Style: | C-Face Quill |
| Ratio Range: | 500:1 to 750:1 | Output RPM: | 2.92 |
| Center Distance (in): | 5.16 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 22,670 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798992310 | Weight: | 202.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

