Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5204 1000/1 WR 143TC SINGLE OUTPUT
Part #:0230-39953
Catalog #:5204 1000/1 WR 143TC SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.750 in | Product Type: | Right Angle |
| Maximum Input HP: | 1.19 | Model Code: | 5204 |
| Input Diameter (in): | 0.875 in | Gear Type: | Double-worm |
| Ratio: | 1000:1 | Service Factor: | 1 |
| Series Code: | 5200 | Product Line: | PowerCubeX Worm Gear Drive |
| Frame Size: | 140TC | Output RPM: | 1.75 |
| Ratio Range: | 1000:1 to 2500:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.16 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 19,580 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798994437 | Weight: | 202.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

