Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5204 1500/1 WR 143TC SINGLE OUTPUT
Part #:0230-39955
Catalog #:5204 1500/1 WR 143TC SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 5204 | Input Diameter (in): | 0.875 in |
| Ratio: | 1500:1 | Frame Size: | 140TC |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.750 in | Maximum Input HP: | 1.11 |
| Series Code: | 5200 | Gear Type: | Double-worm |
| Product Line: | PowerCubeX Worm Gear Drive | Output RPM: | 1.17 |
| Ratio Range: | 1000:1 to 2500:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.16 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 22,670 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798992334 | Weight: | 202.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

