Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5204 100/1 WR 182TC DOUBLE OUTPUT
Part #:0230-39963
Catalog #:5204 100/1 WR 182TC DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Gear Type: | Double-worm |
| Product Line: | PowerCubeX Worm Gear Drive | Output Diameter (in): | 1.750 in |
| Series Code: | 5200 | Ratio: | 100:1 |
| Frame Size: | 180TC | Model Code: | 5204 |
| Maximum Input HP: | 7.73 | Output RPM: | 17.5 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.16 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 18,530 in/lbs |
General Specifications
| UPC: | 662798992358 | Weight: | 202.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

