Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5204 150/1 WR 182TC DOUBLE OUTPUT
Part #:0230-39964
Catalog #:5204 150/1 WR 182TC DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.750 in | Input Diameter (in): | 1.125 in |
| Model Code: | 5204 | Ratio: | 150:1 |
| Product Line: | PowerCubeX Worm Gear Drive | Product Type: | Right Angle |
| Frame Size: | 180TC | Gear Type: | Double-worm |
| Maximum Input HP: | 6.09 | Series Code: | 5200 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output RPM: | 11.7 | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 5.16 | Motor Frame Size: | 180TC |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 21,080 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961003638 | Weight: | 202.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

