Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5204 100/1 WR 182TC SINGLE OUTPUT
Part #:0230-39983
Catalog #:5204 100/1 WR 182TC SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Maximum Input HP: | 7.73 |
| Output Diameter (in): | 1.750 in | Product Line: | PowerCubeX Worm Gear Drive |
| Series Code: | 5200 | Service Factor: | 1 |
| Input Diameter (in): | 1.125 in | Ratio: | 100:1 |
| Frame Size: | 180TC | Gear Type: | Double-worm |
| Model Code: | 5204 | Input Style: | C-Face Quill |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Center Distance (in): | 5.16 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 18,530 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798992389 | Weight: | 202.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

