Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5204 200/1 WR 182TC SINGLE OUTPUT
Part #:0230-39985
Catalog #:5204 200/1 WR 182TC SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 5204 | Output Diameter (in): | 1.750 in |
| Frame Size: | 180TC | Product Line: | PowerCubeX Worm Gear Drive |
| Gear Type: | Double-worm | Service Factor: | 1 |
| Product Type: | Right Angle | Input Diameter (in): | 1.125 in |
| Ratio: | 200:1 | Maximum Input HP: | 4.35 |
| Series Code: | 5200 | Output RPM: | 8.75 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.16 | Motor Frame Size: | 180TC |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 19,380 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798992402 | Weight: | 202.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

