Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5204 300/1 WR 182TC SINGLE OUTPUT
Part #:0230-39987
Catalog #:5204 300/1 WR 182TC SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 3.5 | Output Diameter (in): | 1.750 in |
| Ratio: | 300:1 | Product Line: | PowerCubeX Worm Gear Drive |
| Frame Size: | 180TC | Series Code: | 5200 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Diameter (in): | 1.125 in | Gear Type: | Double-worm |
| Model Code: | 5204 | Input Style: | C-Face Quill |
| Output RPM: | 5.83 | Ratio Range: | 250:1 to 500:1 |
| Center Distance (in): | 5.16 | Motor Frame Size: | 180TC |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 22,150 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961032317 | Weight: | 202.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

