Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5204 1200/1 WR 182TC SINGLE OUTPUT
Part #:0230-39994
Catalog #:5204 1200/1 WR 182TC SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.750 in | Maximum Input HP: | 1.31 |
| Series Code: | 5200 | Input Diameter (in): | 1.125 in |
| Frame Size: | 180TC | Product Type: | Right Angle |
| Model Code: | 5204 | Service Factor: | 1 |
| Ratio: | 1200:1 | Product Line: | PowerCubeX Worm Gear Drive |
| Gear Type: | Double-worm | Input Style: | C-Face Quill |
| Output RPM: | 1.46 | Ratio Range: | 1000:1 to 2500:1 |
| Center Distance (in): | 5.16 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 22,670 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798992426 | Weight: | 202.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

