Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5205 600/1 WR 56C STD
Part #:0230-40050
Catalog #:5205 600/1 WR 56C STD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 5205 | Product Line: | PowerCubeX Worm Gear Drive |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Gear Type: | Double-worm | Ratio: | 600:1 |
| Maximum Input HP: | 2.18 | Series Code: | 5200 |
| Service Factor: | 1 | Frame Size: | 56C |
| Output RPM: | 2.92 | Input Style: | C-Face Quill |
| Ratio Range: | 500:1 to 750:1 | Center Distance (in): | 5.16 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 22,670 in/lbs |
General Specifications
| UPC: | 662798992433 | Weight: | 208.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

