Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5205 1500/1 WR 56C STD
Part #:0230-40055
Catalog #:5205 1500/1 WR 56C STD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Frame Size: | 56C |
| Product Line: | PowerCubeX Worm Gear Drive | Gear Type: | Double-worm |
| Maximum Input HP: | 1.11 | Input Diameter (in): | 0.625 in |
| Series Code: | 5200 | Model Code: | 5205 |
| Ratio: | 1500:1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Ratio Range: | 1000:1 to 2500:1 |
| Output RPM: | 1.17 | Center Distance (in): | 5.16 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 22,670 in/lbs |
General Specifications
| UPC: | 662798992457 | Weight: | 208.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

