Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5205 1800/1 WR 56C STD
Part #:0230-40056
Catalog #:5205 1800/1 WR 56C STD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 5205 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Maximum Input HP: | 0.99 |
| Service Factor: | 1 | Gear Type: | Double-worm |
| Series Code: | 5200 | Ratio: | 1800:1 |
| Frame Size: | 56C | Product Line: | PowerCubeX Worm Gear Drive |
| Output RPM: | 0.97 | Ratio Range: | 1000:1 to 2500:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.16 |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 22,670 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961034441 | Weight: | 208.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

