Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5205 200/1 WR 143TC STD
Part #:0230-40065
Catalog #:5205 200/1 WR 143TC STD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 4.35 | Product Line: | PowerCubeX Worm Gear Drive |
| Model Code: | 5205 | Series Code: | 5200 |
| Frame Size: | 140TC | Product Type: | Right Angle |
| Service Factor: | 1 | Gear Type: | Double-worm |
| Input Diameter (in): | 0.875 in | Ratio: | 200:1 |
| Output RPM: | 8.75 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.16 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 19,380 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961040367 | Weight: | 208.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

