Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5205 300/1 WR 143TC STD
Part #:0230-40067
Catalog #:5205 300/1 WR 143TC STD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Product Line: | PowerCubeX Worm Gear Drive |
| Ratio: | 300:1 | Frame Size: | 140TC |
| Product Type: | Right Angle | Maximum Input HP: | 3.5 |
| Gear Type: | Double-worm | Series Code: | 5200 |
| Service Factor: | 1 | Model Code: | 5205 |
| Ratio Range: | 250:1 to 500:1 | Output RPM: | 5.83 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.16 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 22,150 in/lbs |
General Specifications
| UPC: | 662798992471 | Weight: | 208.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

