Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5205 400/1 WR 143TC STD
Part #:0230-40068
Catalog #:5205 400/1 WR 143TC STD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 400:1 | Maximum Input HP: | 2.41 |
| Product Line: | PowerCubeX Worm Gear Drive | Input Diameter (in): | 0.875 in |
| Gear Type: | Double-worm | Model Code: | 5205 |
| Frame Size: | 140TC | Service Factor: | 1 |
| Series Code: | 5200 | Product Type: | Right Angle |
| Ratio Range: | 250:1 to 500:1 | Output RPM: | 4.38 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.16 |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 19,580 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798992488 | Weight: | 208.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

