Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5205 100/1 WR 182TC STD
Part #:0230-40083
Catalog #:5205 100/1 WR 182TC STD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Series Code: | 5200 |
| Frame Size: | 180TC | Input Diameter (in): | 1.125 in |
| Product Line: | PowerCubeX Worm Gear Drive | Maximum Input HP: | 7.73 |
| Ratio: | 100:1 | Gear Type: | Double-worm |
| Model Code: | 5205 | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Output RPM: | 17.5 | Center Distance (in): | 5.16 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 18,530 in/lbs |
General Specifications
| UPC: | 662798992501 | Weight: | 208.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

