Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 5205 250/1 WR 182TC STD
Part #:0230-40086
Catalog #:5205 250/1 WR 182TC STD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 180TC | Input Diameter (in): | 1.125 in |
| Series Code: | 5200 | Ratio: | 250:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Model Code: | 5205 | Maximum Input HP: | 3.18 |
| Product Line: | PowerCubeX Worm Gear Drive | Gear Type: | Double-worm |
| Output RPM: | 7 | Ratio Range: | 250:1 to 500:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.16 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 15,180 in/lbs |
General Specifications
| UPC: | 662798992518 | Weight: | 208.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 30.00 IN |

